Publish your products
Linear Pendant LED Light
Linear Pendant LED Light
Linear Pendant LED Light
Linear Pendant LED Light
Linear Pendant LED Light
Linear Pendant LED Light
Linear Pendant LED Light
Linear Pendant LED Light
Linear Pendant LED Light
Linear Pendant LED Light

    Linear Pendant LED Light

    Alcon Lighting’s 12100-40-P linear pendant LED light delivers versatile pendant lighting for offices, classrooms, museums, retail spaces, hotels and restaurants. The standard model provides direct downlighting and indirect uplighting through a 4-inch frosted, glare-free lens, with selectable color temperatures from 2700K to 5000K and optional tunable white control. The RGBW model adds dynamic color-changing capabilities with iOS/Android app, 4-zone RF remote and DMX wall control, delivering up to 2,250 lumens per 4-foot section. Wall wash options provide uniform illumination for vertical surfaces, with optional uplighting for enhanced architectural effect. Available in 2, 3, 4, 6 and 8-foot lengths, fixtures can be tandem-mounted for seamless runs or arranged in rectangular, square, T, U and X configurations with fully illuminated corners for geometric layouts. Constructed from 22-gauge die-formed steel, the linear pendant combines performance, durability and design flexibility for interior lighting applications.

    Specification
    • Construction: Die-formed and welded 22-gauge cold-rolled steel with premium painted finish

      Continuous run: Tandem mount for continuous run application

      Mounting: 4', 8' or custom adjustable aircraft cable lengths up to 30'; 2', 4' or custom stem lengths up to 8'

      Indirect pendant mounting: For the most effective indirect lighting result, mount at no less than 18” from the ceiling

      Custom design: Offered with pre-fabricated and fully illuminated corners

      Shape: Single run, continuous run, rectangle, square, cross, T, U, 90º angle, 135º angle, custom

      Lens: Glare-free frosted acrylic flat snap-in lens for even distribution

      Voltage: 50/60 Hz Constant current 0-10V @ 120-277V, TRIAC & ELV @ 120V, RGBW Tunable White @ 120-277V

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K, 5000K, tunable white (2700K-5000K, wired), tunable white (2000K-6500K, wired), tunable white (3000K-6500K, wireless), RGB+W (3000K), RGB+W (4000K)

      Dimming (static CCT): 0-10V, TRIAC (Forward-phase), ELV (Reverse-phase)

      RGBW App: Light Mesh Bluetooth App for iOS and Android

      Optional features: 8W-25W emergency battery, occupancy & daylight harvesting sensor, daylight dimming photo sensor, separate uplight/downlight dimming control, RGBW handheld remote

      Life: +60,000 Reported L70 Hours @ 55°C

      Operating temperature: -4°F (-20°C) ~ 122°F (50°C).

      Warranty: 5 years (static CCT) and 2 years (RGBW & Tunable White) carefree for parts & components (labor not included)

      Listings: cULus Listed, UL listed for damp location, DLC listed (Excludes RGBW), ADA compliant (Less than 4” off wall), BAA

    Technical specification
    • Unique ref.12100-40-p-linear-pendant-light
    • Product familyIndoor Lighting
    • Product groupPendant Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States