Publish your products
NMX-DEC-N2625D-WP 4K60 MWC/Dante AV-A Decoder Wallplate (US & UK/EU)
NMX-DEC-N2625D-WP 4K60 MWC/Dante AV-A Decoder Wallplate (US & UK/EU)
NMX-DEC-N2625D-WP 4K60 MWC/Dante AV-A Decoder Wallplate (US & UK/EU)
NMX-DEC-N2625D-WP 4K60 MWC/Dante AV-A Decoder Wallplate (US & UK/EU)
NMX-DEC-N2625D-WP 4K60 MWC/Dante AV-A Decoder Wallplate (US & UK/EU)
NMX-DEC-N2625D-WP 4K60 MWC/Dante AV-A Decoder Wallplate (US & UK/EU)
    AMX

    NMX-DEC-N2625D-WP 4K60 MWC/Dante AV-A Decoder Wallplate (US & UK/EU)

    Features

    • Dante AV-A
    • High-Quality 4K60 MWC decoding with sub-2ms latency
    • Video Preview viewable from the built-in web interface or a touch panel
    • Virtual Network USB 2.0 Hub
    • High-security network support and features, including multicast, VLAN tagging, and QoS
    • PoE+ powered with low-power mode for energy savingsv
    • HControl
    • Open Direct-Control API

    The AMX SVSI NMX-DEC-N2625D-WP is a cost-effective, powerfully robust decoder wallplate. It features a high-quality, low-latency 4K60 4:4:4 MWC codec that is ideal for decoding both live video and detailed content in classrooms, meeting spaces, courtrooms, bars, and other applications.

    N2600D models support our Virtual Network USB 2.0 Hub technology. These models not only support transport of full-bandwidth USB 2.0 signals, but also enable USB device signals from up to four decoders to be combined and connected to a single USB host on an encoder. A laptop on the meeting room table can now simultaneously connect to multiple remote USB devices such as a camera near the display and an audio DSP in an equipment closet.

    Additional features include video preview images, viewable from the built-in web interface or from a touch panel and enhanced support for high-security networks. Decoder wallplates create an elegant and secure installation when installed behind a wall-mounted display.

    The NMX-DEC-N2625D-WP supports Dante AV-A, a standard for AVoIP devices created to allow for the interoperability of multiple devices on the network. With Dante AV-A, the NMX-DEC-N2625D-WP is compatible with Dante Controller, Dante Domain Manager, and Dante Director. All signal routing, configuration, and IT-level management for your audio and video devices can now be managed using the same tools.

    These Decoder Wallplates are available in two models: NMX-DEC-N2625D-WP-NA (US Version) and NMX-DEC-N2625D-WP-EK (EU/UK Version). Models include both black and white faceplate inserts and wallplate covers to ensure they blend seamlessly within modern decors.

    Common Applications

    The N2600 Series is ideal for almost any streaming application but is especially applicable for colleges and universities, corporate, casinos, hospitality, and government installations. High-quality, low-latency 4K60 4:4:4 MWC streaming is perfect for transmitting both live video and detailed content. N2600 Decoder wallplates create an elegant and secure installation when installed behind a wall-mounted display.


      Specification
      • Video InputsNetwork video over Ethernet via RJ45 port
        Video OutputsHDMI
        Video Resolution SupportSupports most common resolutions up to 4096 x 2160 - Reference the user manual for specific resolution support.
        Audio InputsNetwork PCM or Dante audio over Ethernet via RJ45
        Audio OutputsEmbedded audio on HDMI or Analog Audio Output
        Ports3.5mm stereo audio port, HDMI Type A Socket, 3.5mm IR Out port, 3.5mm RS232 port, (2) USB Type A port, Gigabit Ethernet port with PoE support (rear)
        EnvironmentalTemperature - 32° to 104°F (0° to 40°C)
        Humidity - 10% to 90% RH (non-condensing)
        Heat Dissipation - Up to ~44 BTU/hr
        Dimensions (H x W x D)AMX- N26D013: 4.2” x 5.2” x 2.3” (106.68mm x 132.08mm x 58.42mm)
        AMX- N26D013-EK: 2.8“ x 8.3“ x 2“ (71.12mm x 210.82mm x 50.8mm)
        WeightAMX- N26D013: 0.92 lbs (0.42 kg)
        AMX- N26D013-EK: 0.77 lbs (0.35 kb)
        FG NumbersAMX- N26D013 (NMX-DEC-N2625D-NA)
        AMX- N26D013-EK (NMX-DEC-N2625D-EK)
        JITC StatusIn Testing
      Technical specification
      • Unique ref.nmx-dec-n2625d-wp-4k60-mwc-dante-av-a-decoder-wallplate-us-and-uk-eu
      • Product familyElectrical
      • Product groupGeneral Purpose Controls
      • TypeDocumentation (information only)
      • Date of publishing2025-01-27
      • Edition number1
      Related
      • Manufactured inTaiwan
      Classification
      • BIMobject CategoryElectrical - Controls
      • IFC classificationElectric Distribution
      • CSI MasterFormat 2014 Code26 09 16
      • CSI MasterFormat 2014 TitleElectrical Controls and Relays
      • OmniClass Number23-35 25 23
      • OmniClass TitleElectrical Control Panels

      Region availability

      North America
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit