R 24 CE is an economical, self-smoothing, epoxy resin floor
underlay applied between 1 - 4 mm thickness. It combines
outstanding mechanical properties with chemical resistance to
provide a flat, seamless surface to receive epoxy based coatings
or toppings.
Specification
R 24 CE - @ 27 ± 1°C
Pot life - 70 minutes
Initial hardness - 24 hours
Full cure - 7 days
Bond strength - > 1.5 N/mm²
Compressive strength - > 84 N/mm² @ 7days
BS 6319 Part 2
Flexural strength - > 33 N/mm² @ 7days
BS 6319 Part 3
Tensile strength - > 12 N/mm² @ 7days
BS 6319 Part 2
Shore D Hardness - > 80
ASTM D 2214
VOC Content - 29.89 g/L