R 34 CE - Non-toxic epoxy coating for floors & walls
R 34 CE is a two component, non-toxic epoxy protective coating for use on cementitious & concrete surfaces. It provides a tough, hard wearing surface resistant to oil, chemical attack and bacterial growth. R 34 CE is solvent free and available in both pigmented & non-pigmented versions
Specification
R 34 CE @ 27 ± 1ºC
Mixed Density 1.68 g/cc
Pot life 30 minutes
Time between coats 16 - 18 hours
Drying Times
Walkability 24 hours
Full cure 7 days
Bond strength > 1.5 N/mm2
Tensile strength > 12 N/mm2
Shore D hardness > 70
Water absorption Nil
VOC 333 g/l