Publish your products
ASSA ABLOY DL6221T Teledock Leveller

ASSA ABLOY DL6221T Teledock Leveller

The ASSA ABLOY DL6221T teledock is a dock leveler based on a smarter design with less single steel components to secure highest quality and performance. The outstanding feature is that all steel parts are made of the high-strength steel grade S355 providing a solid construction without compromises.It is designed for the toughest loading operation with high frequency.

The ASSA ABLOY DL6221T teledock is the optimal efficiency solution in general industry and logistics applications. The telescopic lip precisely bridges the gap between the ramp and the lorry bed. The ASSA ABLOY DL6221T teledock system meets the standard demands of most loading operations and fully complies with rules and regulations of the European Standard EN 1398.

Integrated connectivity is available as an option to enable monitoring, controlling, and accessing door data via ASSA ABLOY Insight.

Specification
  • Technical Data

    • Nominal length: 2000, 2500, 3000, 3500, 4000, 4500 mm
    • Nominal width: 2000, 2200 mm
    • Nominal height: 600, 800 mm
    • Load capacity: 100 kN (10 tonnes)
    • Steel grade all steel parts: S355
    • Vertical working range:
      • Rise above dock: up to 415 mm
      • Fall below dock: down to 475 mm
    • Platform tear-plate thickness: 8 mm S355 (8/10)
    • Lip type and length: telescopic, 500/1000 mm
    • Lip material: steel
    • Lip option: tapered lip
    • Control unit protection class: IP 54
Technical specification
  • Unique ref.aa_DL6221T
  • Product familyDocking
  • Product groupLevelers
  • TypeObject (single object)
  • Date of publishing2025-05-20
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLoading Equipment - Dock levelers
  • IFC classificationRamp
  • Uniclass 2015 CodePr_65_80_23
  • Uniclass 2015 DescriptionDock levellers
  • CSI MasterFormat 2014 Code11 13 19.13
  • CSI MasterFormat 2014 TitleLoading Dock Levelers
  • OmniClass Number23-23 23 13
  • OmniClass TitleDock Levelers

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit