Publish your products
ASSA ABLOY DL6130CA Combidock Autodock Leveller

ASSA ABLOY DL6130CA Combidock Autodock Leveller

The ASSA ABLOY DL6130CA combidock autodock leveller is an externally installed and self-supporting dock leveler that is ideal for applications where there are insufficient installation possibilities within the building. It is the optimal solution for docking bays where vehicles of various sizes are loading and unloading. For smaller vehicles only the 1000 mm wide middle section of the lip is extended. For loading and unloading large vehicles, the full 2000 mm wide lip can be extended.

The ASSA ABLOY DL6130CA combidock autodock system meets the standard demands of most loading operations and fully complies with rules and regulations of the European Standard EN 1398.

Specification
  • Features

    • Sizes - leveler height: 800, 900 mm
    • Sizes - nominal length*: 3000, 3500, 4000 mm
    • Sizes – nominal width: 2000, 2200 mm
    • Sizes – nominal width (NWAD): 3300, 3500, 3600, 3750 mm
    • Sizes – lip extension (LE): 500, 1000 mm
    • Vertical working range: 
      • Above dock (LE 500 mm): 0 - 560 mm
      • Below dock (LE 500 mm): 0 - 650 mm
      • Above dock (LE 1000 mm): 0 - 620 mm
      • Below dock (LE 1000 mm): 0 - 700 mm
    • Platform tear plate: 8 mm (8/10)
    • Surface treatment:
      • Standard: RAL 5010
      • Option: RAL 3002, RAL 6005, RAL 9005, hot dip galvanised
    • Control Unit: 
      • Leveler control
      • Door control
      • Shelter control
      • Fault & service indicator

    *Other sizes are available on request

    Performance

    • Load capacity: 6 tonnes (60kN) / 2 tonnes (20kN)
    • Max. point load: 6,5 N / mm² (8 mm tear plate)
    • Motor hydraulic unit: 1,5 kW
    • Mains supply: 400V 3-phase, 230V 3-phase
    • Control unit protection class: 950-series IP54
    • Allowable oil types: 
      • ASSA ABLOY standard hydraulic oil (-20°C - +60°C)
      • ASSA ABLOY low temperature hydraulic oil (-30°C - +60°C)
      • ASSA ABLOY bio hydraulic oil (-20°C - + 60°C)
    • Magnetic valves: 24V/DC 18W S1
    • Surface treatment paint class 1: 80 μm C2 M acc. DIN EN ISO 12944-2
    • Surface treatment paint class 3: 160 μm C3 M acc. DIN EN ISO 12944-2
    • Surface treatment galvanised: Hot dip galvanised 80 µm Corrosive category C4 & C5-I M acc. DIN EN ISO 12944-2
Technical specification
  • Unique ref.assa-abloy-dl6130ca
  • Product familyDocking
  • Product groupLevelers
  • TypeObject (single object)
  • Date of publishing2023-06-20
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLoading Equipment - Dock levelers
  • IFC classificationRamp
  • Uniclass 2015 CodePr_65_80_23
  • Uniclass 2015 DescriptionDock levellers
  • CSI MasterFormat 2014 Code11 13 19.13
  • CSI MasterFormat 2014 TitleLoading Dock Levelers
  • OmniClass Number23-23 23 13
  • OmniClass TitleDock Levelers

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe