Publish your products
ASSA ABLOY DL6220STA Stepdock Autodock Leveller

ASSA ABLOY DL6220STA Stepdock Autodock Leveller

The ASSA ABLOY DL6220STA teledock autodock is a dock leveler based on a smarter design with less single steel components to secure highest quality and performance. The outstanding feature is that all steel parts are made of the high-strength steel grade S355 providing a solid construction without compromises. It is designed for the toughest loading operation with high frequency. The ASSA ABLOY DL6220STA teledock autodock is an externally installed and self-supporting dock leveler that is ideal for applications where there are insufficient installation possibilities within the building. This model is equipped with a telescopic lip system. The telescopic lip precisely bridges the gap between the ramp and the lorry bed. The ASSA ABLOY DL6220STA teledock autodock is designed to let a truck dock to the ramp with closed tail-gate. Only when the truck is in position the tail-gate should be opened thus ensuring that the temperature chain is not broken. It is as well possible to position a closed container in front of the loading bay any time. The loading/unloading can happen any time afterwards without the need to move the container

Specification
  • Features

    • Leveler height: 600 mm(front), 850 mm(back)
    • Nominal length: 2450 mm
    • Step length: 1300 mm
    • Step height: 250 mm
    • Nominal width: 3300, 3500, 3600, 3750 mm
    • Vertical working range
      • Rise above dock: up to 210 mm
      • Fall below dock: down to 740 mm
    • Platform tear plate: 6 mm (6/8)
    • Surface treatment
      • Standard: RAL 5010
      • Option: RAL 3002, RAL 6005, RAL 9005, hot dip galvanised
    • Control Unit:
      • Leveler control
      • Door control
      • Shelter control
      • Fault & service indicator

    Performance

    • Load capacity: 60kN (6 tonnes)
    • Motor hydraulic unit: 1,5 kW
    • Mains supply: 400V 3-phase, 230V 3-phase
    • Control unit protection class: IP54
    • Allowable oil types:
      • ASSA ABLOY standard hydraulic oil (-15°C - +60°C)
      • ASSA ABLOY low temperature hydraulic oil (-30°C - +60°C)
    • Magnetic valves: 24V/DC 18W S1
    • Surface treatment paint class 1: 80 μm C2 M acc. DIN EN ISO 12944-2
    • Surface treatment paint class 3: 160 μm C3 M acc. DIN EN ISO 12944-2
    • Surface treatment galvanised: Hot dip galvanised 80 µm Corrosive category C4 & C5-I M acc. DIN EN ISO 12944-2

Technical specification
  • Unique ref.assa-abloy-dl6220sta
  • Product familyDocking
  • Product groupLevelers
  • TypeObject (single object)
  • Date of publishing2024-07-10
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLoading Equipment - Dock levelers
  • IFC classificationRamp
  • Uniclass 2015 CodePr_65_80_23
  • Uniclass 2015 DescriptionDock levellers
  • CSI MasterFormat 2014 Code11 13 19.13
  • CSI MasterFormat 2014 TitleLoading Dock Levelers
  • OmniClass Number23-23 23 13
  • OmniClass TitleDock Levelers

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Bahrain
Angola
Andorra
Iran
Benin
Austria
Iraq
Botswana
Belarus
Israel
Burkina Faso
Belgium
Jordan
Burundi
Bosnia and Herzegovina
Kuwait
Cameroon
Bulgaria
Lebanon
Cape Verde
Croatia
Oman
Central African Republic
Cyprus
Palestine
Chad
Czech Republic
Qatar
Comoros
Denmark
Saudi Arabia
Côte d'Ivoire
Estonia
Syria
Democratic Republic of the Congo
Faroe Islands
Türkiye
Djibouti
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe