ASSA ABLOY DS6070B Inflatable Dock Shelter Bags

ASSA ABLOY DS6070B Inflatable Dock Shelter Bags

The ASSA ABLOY DS6070B inflatable dock shelter bags provides the optimal sealing of temperature-controlled premises during the loading and unloading process.

Contrary to other types of dock shelters, the vehicle does not push towards the shelter. Instead, the shelter is air inflated around the docked vehicle, providing complete sealing.

The ASSA ABLOY DS6070B inflatable dock shelter bags is suitable for all vehicle sizes and its sealing capacity exceeds by far the standard normally required by the operators.

Specification
  • Features

    • Sizes - nominal height: 3755, 4055, 4355, 4555 mm
    • Sizes - free height: 3300, 3600, 3900, 4100 mm
    • Sizes - nominal width: 3600 mm
    • Sizes - nominal depth: 770 mm, 1020 mm
    • Sizes - top bag extension: 1000 mm, 1300 mm
    • Sizes - side bag extension: 650 mm
    • Standard RAL colors: 3002, 5010, 6005, 7016, 9002, 9006, 9007, 9010
    • Control unit: Switch control

    Performance

    • Walls and roof: Insulated panel 42 mm
    • RAL 3002, 5010, 6005, 7016, 9002, 9006, 9007, 9010
    • Front plate: Steel sheet painted with reinforcement angle in RAL 3002, 5010, 6005, 7016, 9002, 9006, 9007, 9010
    • Inside panel color: RAL 9002
    • Surface treatment: Hot galvanised and painted with polyester paint, which corresponds to environmental class 3
    • Front protection: Yellow polyethene plastic
    • Fabric quality:
    • Top bag: PVC coated polyester fabric 500g/m², thickness 0.5 mm
    • Side bag rear: made of PVC coated polyester fabric 600g/m², thickness 0.5 mm
    • Side bag front: made of PVC coated polyester fabric 2500g/m², thickness 2 mm
    • Fan: 230 V, 1-phase, 50 Hz, 250 W
    • Noise niveau: 65 dBA in working position
    • Operating: Switch control included. Other controls available as option
    • Temperature range: -30°to +60°C
Technical specification
  • Unique ref.cra_6070_b
  • Collection setDocking
  • CollectionDock shelter
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number3
Related
  • Material mainAluminum
  • Material secondaryPVC coated polyester
Classification
  • BIMobject CategoryLoading Equipment - Dock shelters
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_80_77_23_42
  • Uniclass 2015 DescriptionInflatable dock shelters
  • CSI MasterFormat 2014 Code11 13 16.23
  • CSI MasterFormat 2014 TitleLoading Dock Shelters
  • OmniClass TitleLoading Dock Shelters
  • OmniClass Number23-23 23 21

Region availability

Europe Asia Africa
Albania
Afghanistan
Egypt
Andorra
Bahrain
Algeria
Austria
Iran
Angola
Belarus
Iraq
Benin
Belgium
Israel
Botswana
Bosnia and Herzegovina
Jordan
Burkina Faso
Bulgaria
Kuwait
Burundi
Croatia
Lebanon
Cameroon
Cyprus
Oman
Cape Verde
Czech Republic
Palestine
Central African Republic
Denmark
Qatar
Chad
Estonia
Saudi Arabia
Comoros
Faroe Islands
Syria
Côte d'Ivoire
Finland
Turkey
Democratic Republic of the Congo
France
United Arab Emirates
Djibouti
Germany
Yemen
Equatorial Guinea
Gibraltar
Eritrea
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Macedonia (FYROM)
Mauritania
Malta
Mauritius
Moldova
Mayotte
Monaco
Morocco
Montenegro
Mozambique
Netherlands
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Swaziland
Vatican City
Tanzania
Åland Islands
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe