Publish your products
Suction nozzle in ABS for pool with liner

Suction nozzle in ABS for pool with liner

Nozzle Impulsion / Aspiration of great flow. Impulsion nozzle for high flow rates, can also be used as suction nozzle. Maximum delivery flow 30 m³/h for a maximum flow velocity of 4 m/s. Maximum suction flow rate 4 m³/h for a maximum flow velocity of 0.5 m/s. PVC body. Connection for Ø75 or Ø90 mm pipe. The nozzles can be installed on the wall bushing 43590. The grille can be swivelled in any direction. Complies with standards: EN 16582-1 EN 16713-2
Technical specification
  • Unique ref.suction-nozzle-abs-pool-liner
  • TypeObject (single object)
  • Date of publishing2024-03-01
  • Edition number1
Classification
  • BIMobject CategorySports & Recreation - Swimming pool
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit