Publish your products
Timber construction screw EASYtimber
Timber construction screw EASYtimber
    Berner

    Timber construction screw EASYtimber

    The EASYtimber screw is a wooden construction screw and has several variants:

    Flat head, TX, partially threaded, steel, galvanized

    6 mm Ø Head: 14 mm Screw Drive: TX30 Total length: 60mm-240mm different ranges
    8 mm Ø Head: 21 mm Screw Drive: TX40 Total length: 80mm-400mm different ranges
    10 mm Ø Head: 25 mm Screw Drive: TX40 Total length: 140mm-300mm different ranges

    Countersunk head with milling ribs, TX, partial thread, steel, galvanized

    8 mm Ø Head: 14 mm Screw Drive: TX40 Total length: 80mm-400mm different ranges
    10 mm Ø Head: 18 mm Screw Drive: TX40 Total length:140mm-360mm different ranges

    Technical specification
    • Unique ref.timber-construction-screw-easytimber
    • TypeObject (single object)
    • Date of publishing2026-03-20
    • Edition number1
    Classification
    • BIMobject CategoryConstruction Materials - Other

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City