Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
bimobject-th-x-thai-obayashi/products/c0a8528e-fe1a-40c5-8161-eb856fa78c29
Home
Categories
Plumbing
Plumbing
BIMobject TH x Thai Obayashi_Water Tank
Unavailable in United States
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thai Obayashi_Water Tank
4.5
(11 reviews)
BIMobject TH x Thai Obayashi_Water Tank
Download
Technical specification
Technical specification
Unique ref.
BIMobjectTHxThaiObayashi_WaterTank
Product family
Plumbing
Product group
Tank
Type
Object (single object)
Date of publishing
2021-07-22
Edition number
1
Height (mm)
4225
Width (mm)
6150
Depth (mm)
8345
Related
Related
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Plumbing - Plumbing
Region availability
Asia
Thailand
Similar products
Wilkins
195XL Hose Bibb
Download
Watts
Residential and Light Commercial Water Softeners - PWSR
Download
Watts
Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing - ETX, ETSX
4.7
(
10
)
Download
GF Building Flow Solutions
Domestic Water Piping Details
Download
Mueller Steam Specialty
Class 125 Cast Iron Flanged Ends Y Strainers - 758
4.8
(
9
)
Download
Oatey
Oatey Square Ice Maker Boxes
Download