Publish your products
Marmol Oslo 30X60
Marmol Oslo 30X60

    Marmol Oslo 30X60

    Elevate your spaces with the luxury and elegance of Calacatta marble with the Marmol Oslo 30x60 wall tile. Inspired by the city of Oslo, this wall tile evokes urban sophistication with its range of grays and varied texture. Each tile features a wide range of different faces, adding a touch of dynamism to your walls. Perfect for creating modern luxury environments, this wall tile is ideal for those seeking a refined and contemporary style in their spaces.
    Specification
    • Name: MARMOL OSLO 30X60 PRIMERA. Format: M 30 cm x 60 cm-Modular , with a manufacturing size of 30.3 cm x 60.4 cm. Use: Tiles suitable for use on walls. Installation Area: Wall. ANSI Classification: Does Not Apply - N/a. Traffic: N/a (Not applicable as it is a wall-only product). Thickness: 0.83 cm
    Technical specification
    • Unique ref.203041-marmol-oslo-30x60
    • Product familyMarble
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit