Publish your products
Itria Perla 30X60
Itria Perla 30X60

    Itria Perla 30X60

    Named after Villa d'Itria, our Itria 60x60 and 30x60 ceramic tiles, available in charming Beige and Gray shades, are inspired by the architectural palette of the Villa, exploring a range of colors that oscillate between warm beiges and serene grays. Itria not only adds an aesthetic touch, but also ensures your family's safety in wet areas. Thanks to our URD (Ultra Slip Resistant) technology and its remarkable resistance, this product is the perfect choice for bathrooms, spas, hot tubs, and more. Install with complete confidence, backed by our solid 10-year warranty.
    Specification
    • Name: ITRIA PERLA 30X60 PRIMERA. Format: 30.3 cm x 60.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All residential areas including showers, stairs, and balconies. Lobbies and fixed points, low-traffic commercial premises and offices. Indoor and covered outdoor social halls. Restaurants with closed and open kitchens, hair salons. ANSI Classification: Class 2 - Interior Wet Plus. Traffic: Moderate Commercial. Thickness: 0.83 cm.
    Technical specification
    • Unique ref.203137-itria-perla-30x60
    • Product familyCement
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit