Publish your products
Novara Beige 60X60
Novara Beige 60X60
Novara Beige 60X60

    Novara Beige 60X60

    Aquí tienes la traducción al inglés, adaptada con un tono profesional y técnico adecuado para el sector de la construcción y el diseño de interiores: Novara Beige 60x60 First Grade EXC is a marble-look tile featuring an elegant glossy finish that symbolizes integration and tradition. This 60 cm x 60 cm modular product offers a versatile aesthetic solution in a beige tone, designed for use on floors and walls in interior areas such as lobbies, offices, and residential spaces. Its high-quality manufacturing ensures optimal performance in moderate commercial traffic environments
    Specification
    • Name: NOVARA BEIGE 60X60 PRIMERA EXC. Format: Modular M 60 cm x 60 cm. Manufacturing Dimensions: 60.7 cm x 60.7 cm. Use: Tiles suitable for floor and wall application. Installation Areas: Areas of the home (excluding kitchen, bathrooms, and balconies), lobbies, fixed points, offices, and low-traffic commercial premises without direct access to the outdoors. ANSI Classification: Class 1 - Interior Dry. Traffic: Moderate Commercial. Thickness: 0.83 cm
    Technical specification
    • Unique ref.203140-novara-beige-60x60
    • Product familyMarble
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit