Publish your products
Tellus Beige 60X60
Tellus Beige 60X60
Tellus Beige 60X60
Tellus Beige 60X60
Tellus Beige 60X60
Tellus Beige 60X60
Tellus Beige 60X60
Tellus Beige 60X60
Tellus Beige 60X60

    Tellus Beige 60X60

    The cement-like design of Tellus Beige, inspired by Roman mother earth, brings a natural and durable aesthetic to your spaces. Its matte finish and pressed format make it ideal for high-traffic interiors in homes and commercial spaces. Versatile, resistant, and manufactured in Colombia with a 10-year warranty.
    Specification
    • Name: TELLUS BEIGE 60X60 PRIMERA. Format: M 60 cm x 60 cm - Modular. Manufacturing size is detailed on the packaging unit. Use: Tiles suitable for floor use. Floor products can also be used on walls. Installation Areas: All internal areas of the home (including showers, stairs, and balconies), covered outdoor residential areas, lobbies, private offices, high-traffic commercial premises, low-complexity hospitals, and educational institutions. ANSI Classification: Class 2 - Interior Wet Plus. Traffic: General Commercial. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.203166-tellus-beige-60x60
    • Product familyCement
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit