Publish your products
Aria 31X101
Aria 31X101
Aria 31X101
Aria 31X101
Aria 31X101
Aria 31X101
Aria 31X101
Aria 31X101
Aria 31X101
Aria 31X101

    Aria 31X101

    Discover Aria, a dazzling piece that infuses unmatched energy. Inspired by the richness and movement of Four Seasons marble, its vibrant emerald green captures the essence of nature at its boldest. Its high-contrast veins pulsate with life, creating a dynamic focal point. With the lightness evoked by its name, and thanks to its radiant Semi-Mirror Gloss (and textured option), Aria unleashes a sense of vitality and wonder, creating spaces that breathe modernity and overwhelming personality."
    Specification
    • Name: ARIA 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing size is 31.0 cm x 101.1 cm. Use: Tiles suitable for use on walls. Installation Areas: Wall. ANSI Classification: Not applicable. Traffic: Not applicable. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.203188-aria-31x101
    • Product familyAccents
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit