Publish your products
Tormes 58.4X118.4 Rectified
Tormes 58.4X118.4 Rectified
Tormes 58.4X118.4 Rectified
Tormes 58.4X118.4 Rectified
Tormes 58.4X118.4 Rectified

    Tormes 58.4X118.4 Rectified

    Our large-format TORMES (58.4x118.4) simulates the texture achieved with oil paints on turpentine on paper. The different faces of this product allow you to achieve a visual effect of ocean movement in your spaces, creating a natural paradise. Its satin finish creates a smooth, soft, and shiny surface that, when in contact with water and sunlight, highlights the product's tones. Ideal for installation on the walls of any space in your home and even as indoor flooring for swimming pools.
    Specification
    • Name: TORMES 58.4X118.4 PRIMERA. Format: 58.4 cm x 118.4 cm. Use: Tiles suitable for use on walls. Installation Area: Wall. ANSI Classification: Not Applicable / N/A. Traffic: N/A. Thickness: 0.87 cm
    Technical specification
    • Unique ref.230071-tormes-58-4x118-4-rectified
    • Product familyAccents
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit