Publish your products
Jaspe 58.4X118.4 Rectified
Jaspe 58.4X118.4 Rectified
Jaspe 58.4X118.4 Rectified
Jaspe 58.4X118.4 Rectified
Jaspe 58.4X118.4 Rectified
Jaspe 58.4X118.4 Rectified
Jaspe 58.4X118.4 Rectified

    Jaspe 58.4X118.4 Rectified

    Inspired by the stone of the same name, our glossy floor tile, Jaspe 60x120, goes beyond simply emulating the natural design of the stone; it seeks to convey the calming, harmonious, and stabilizing energies that characterize this unique stone. Transform your home by creating spaces of serenity with our glossy, modern, and durable floor tile. Jaspe, part of our innovative Ceranatto line, not only stands out for its durability and excellent value for money, but also infuses your space with positivity. Backed by our warranty, it is the ideal large-format choice for interiors.
    Specification
    • Name: JASPE 58.4X118.4 PRIMERA RECT. Format: 58.4 cm x 118.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All residential areas except the kitchen, bathrooms, and balconies. Residential stairs with the use of safety tape or profile. Lobbies and fixed points, high-traffic commercial premises and offices, low-complexity hospital centers, educational institutions, supermarkets, indoor social halls (not applicable for airports). ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry). Traffic: General Commercial (PEI Class 05). Thickness: 0.97 cm
    Technical specification
    • Unique ref.231042-jaspe-58-4x118-4-rectified
    • Product familyMarble
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit