Publish your products
Altered State
Altered State
Altered State
Altered State
Altered State
Altered State
Altered State
Altered State
Altered State
Altered State
    Crossville

    Altered State

    Altered State artfully mimics the look of oxidized steel, copper, iron zinc, and chromium in durable porcelain tile. Inspired by the uncommon compositions of metal artisans, this collection melds strength and style. As air and water age metal, Altered State's graphics evoke both processes with highly detailed visuals and glazes for a convincing metallurgic appearance.

    Get in contact with Crossville

    Specification
    • Breaking Strength >450 lbf ASTM C648

      Bond Strength >200 psi ASTM C482

      Chemical Resistance Unaffected ASTM C650

      Frost Resistance Resistant ASTM C1026

      Water Absorption <0.50% ASTM C373

      Scratch Hardness 7 Mohs Scale

    Technical specification
    • Unique ref.atlered-state-porcelain-stone-tile
    • Product familyTile
    • Product groupPorcelain Stone
    • TypeObject (single object)
    • Date of publishing2024-10-11
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13 11
    • OmniClass TitleCeramic Mosaic Tile Flooring

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit