Publish your products
Stone Fiction
Stone Fiction
Stone Fiction
Stone Fiction
Stone Fiction
    Crossville

    Stone Fiction

    The allure of travertine from the indoors to outdoors.

    It’s no lie that crosscut travertine is a timeless, earthly manifestation of style. Maintenance requirements and irregularities in the surface make commitment to travertine— shall we say — hard. Stone Fiction porcelain tile collection is the elegantly effortless alternative.

    This inspired line grounds down in the look of perpetually appealing travertine while providing confidence in the performance of porcelain for a lifetime of grace, ease, and style.

    Stone Fiction’s soft, swirling surface graphics and mild, infinitely matchable neutral colorpalette emulate what Mother Nature created in travertine’s distinct mineral deposits. Each tile convincingly reinterprets stone’s naturally dramatic pits in subtle, easy-to-clean depth. The resulting coziness centers your spaces in the illusion of a time-honored material.

    Stone Fiction takes its allure from indoors to outside with both an unpolished finish and an exterior option suitable for walkways and pool surrounds. 12x24, 24x24, and a 2x2 mosaic, all made in the USA, offer a simple yet impactful collection designed to honor your creative vision.

    Get in contact with Crossville

    Technical specification
    • Unique ref.stone-fiction-porcelain-stone-tile
    • Product familyTile
    • Product groupPorcelain Stone
    • TypeObject (single object)
    • Date of publishing2024-10-11
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13 11
    • OmniClass TitleCeramic Mosaic Tile Flooring

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit