Publish your products
Maria Design Ludovic Roth
Maria Design Ludovic Roth
Maria Design Ludovic Roth
Maria Design Ludovic Roth

    Maria Design Ludovic Roth

    Suspension en feutre gris clair. "Maria" est une suspension réalisée en bandes de feutres cousues et éditée par dix heures dix. Présentée lors du salon Maison&Objet de janvier 2013, "Maria" étonne dans le choix des matériaux qui la composent. Son abat-jour est une répétition de pièces de feutres renforcées de tiges de fibre de verre. Identiques et cousues entre elles, elles diffusent la lumière de manière chaleureuse et douce.
    Technical specification
    • Unique ref.H449
    • Product familyLighting
    • Product groupPandent Lamp
    • TypeObject (single object)
    • Date of publishing2012-12-30
    • Edition number1
    • Height (mm)55
    • Width (mm)80
    • Depth (mm)80
    Related
    • Material mainFiber Glass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit