Publish your products
Color Amigo Sconce
Color Amigo Sconce
Color Amigo Sconce
Color Amigo Sconce
Color Amigo Sconce
Color Amigo Sconce

    Color Amigo Sconce

    The Color Amigo Sconce is a mid-century modern-inspired wall sconce built from high-gauge aluminum and brass. It has a six inch dome on a five inch round backplate, an overall height of eight inches, and a seven inch projection from the wall. It is available in 14 colors and a brass, nickel, or black finish, and weighs two pounds. Its upward and downward-facing bulbs direct light in both directions.

    The sconce has two E26 medium-base sockets, each rated for a maximum of fifteen watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. It can be mounted alone in an entryway or hallway, or in a pair on either side of a mirror or headboard. Well-suited to both residential and commercial interiors, including hospitality.

    Specification
    • Dimensions

      Overall Height: 8", Depth: 7", Dome: 6", Backplate: 5"

      Weight

      2 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      2 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-amigo-sconce
    • Product familyAmigo Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-09
    • Edition number1
    • Height (inches)8
    • Width (inches)6
    • Depth (inches)7
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit