Publish your products
Color Big Prisma Chandelier
Color Big Prisma Chandelier
Color Big Prisma Chandelier
Color Big Prisma Chandelier
Color Big Prisma Chandelier
Color Big Prisma Chandelier

    Color Big Prisma Chandelier

    The Color Big Prisma Chandelier 42" delivers a bold, asymmetric profile that transforms large-scale spaces. Elevating the classic style of a mid-century modern globe design, this CNC-machined aluminum fixture features intersecting arms finished with one of 14 powder coated colors and your choice of one of three finishes.

    Exactingly hand-crafted, its dimensional geometry and sculptural precision create a striking focal point for dining areas, lobbies, or open floorplan living. Made to order precisely for projects where details matter as much as making a lasting impression.

    Specification
    • Dimensions

      Width: 42", Fixture Height: 21", Globe: 8", Canopy: 5.7"

      Hanging Height

      25" - 43". Height varies via included 12" and two 6" extension rods.
      Add-on extension rods available for purchase.

      Weight

      15 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on a compatible wall dimmer switch.

      Socket Type

      Five medium (E26) base socket.

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling is available by request.

      Certification

      UL listed for damp locations in the United States and Canada.

    Technical specification
    • Unique ref.color-big-prisma-chandelier-lighting
    • Product familyLighting
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2025-08-25
    • Edition number1
    • Height (inches)43
    • Width (inches)42
    • Depth (inches)26
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)15
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States