Publish your products
Color Commander Chandelier
Color Commander Chandelier
Color Commander Chandelier
Color Commander Chandelier
Color Commander Chandelier
Color Commander Chandelier

    Color Commander Chandelier

    The Color Commander Chandelier 47" is a vibrant, three-tier adjustable statement fixture crafted from high-gauge aluminum and solid brass components. Each tier of its three tiers features a swivel, allowing for customizable positioning to create a truly unique installation tailored to your space. Available in soft and bold colors, this chandelier delivers both artistic expression and functional illumination. Perfect for living rooms, dining areas, and creative workspaces, the Color Commander Chandelier blends modern lighting design with an eccentric style suited for any space that expresses attention.
    Specification
    • Dimensions

      As shown without bulbs:
      Tier Length: 47"
      Vertical Distance Between Tiers: 6"
      Canopy Size: 5" x 1.5"

      Hanging Height

      24", 36", 48", 60", 72", and 84". Increased height available by request.

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on a compatible wall dimmer switch.

      Socket Type

      Six medium (E26) base sockets.

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling is available by request.

      Certification

      UL listed for dry locations in the United States and Canada.

    Technical specification
    • Unique ref.color-commander-chandelier-lighting
    • Product familyLighting
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2025-08-22
    • Edition number1
    • Height (inches)84
    • Width (inches)47
    • Depth (inches)47
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)10
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States