Publish your products
Scepter Sconce 10"
Scepter Sconce 10"
Scepter Sconce 10"
Scepter Sconce 10"

    Scepter Sconce 10"

    The Scepter Sconce 10" is a compact two-light wall fixture in aluminum and brass. It has exposed bulbs facing up and down, and it projects just 3.5" from a 5" backplate. It’s available in a brass, nickel, or black finish, and each fixture is made to order in Minneapolis.

    Its up-and-down light handles both ambient and accent lighting. It works well flanking vanity mirrors, lining hallways, and lighting bedsides in homes, and suits guest baths, restaurant restrooms, and hotel corridors in commercial settings. It’s damp-rated and hardwired with two E26 sockets.

    Also available as the Scepter Sconce 18", or in 14 colors as the Color Scepter Sconce 10".

    Specification
    • Dimensions

      As shown without bulbs:
      Height: 10", Depth: 3.5", Backplate: 5"

      Weight

      1 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      2 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.scepter-sconce-10
    • Product familyScepter Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-14
    • Edition number1
    • Height (inches)10
    • Depth (inches)3.5
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States