Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
edgewoodgroup/products/b44a06bd-1b05-40e3-89b5-66969a5417f9
Home
Categories
Flooring
Tiles
Graphic-Emotion Carpet Tile
Unavailable in United States
Edgewood Group
Follow
Graphic-Emotion Carpet Tile
A modern carpet tile range with expressive, understated designs that bring warmth and character to interior spaces. Manufactured with solution-dyed polyamide fibers, it offers durability and easy maintenance for high-traffic environments.
Download
Specification
Specification
Specification
Value
Standard
Tuft Gauge
1/10 loop pile
ISO 2424
Pile Composition
100% Polyamide 6 SDN (PA6)
ISO 2424
Primary Backing
Non Woven
ISO 2424
Secondary Backing
Bitumen
ISO 2424
Width
50 × 50 cm ± 0.2%
EN 984
Pile Density
0.126 gr/cm³
ISO 8543
Pile Weight
790 gr/m²
ISO 8543
Total Weight
Bitumen: 4545 gr/m²
ISO 8543
Pile Height
3 mm ± 2 mm
ISO 1766
Total Height
Bitumen: 7 mm
ISO 1765
Number of Knots
237,600 /m²
ISO 1763
Fire Classification
Bfl-S1
EN 13501-1
Transversal Resistance
Ω
ISO 10965
Use Area
Heavy project use (33)
EN 1307
Sound Absorption
125 Hz: 0.00; 250 Hz: 0.05; 500 Hz: 0.10; 1000 Hz: 0.20; 2000 Hz: 0.30; 4000 Hz: 0.40
ISO 11654
Evaluated Sound Absorption Grade
0.20 αW
ISO 11654
Sound Insulation
22 dB
ISO 10140
Thermal Resistance
ca. 0.07 (0.7 TOG) m²K/W
ISO 8302
Light Fastness
≥ 5
105-B02
Wearability
≥ 4
105-X12
Water Fastness
≥ 4
105-E01
Electrostatic Charging
< 2 kV
ISO 6356
Luxury Class
LC3
EN 1307
Technical specification
Technical specification
Unique ref.
graphic-emotion
Product family
Carpet Tiles
Product group
Graphic Emotion
Type
Object (single object)
Date of publishing
2026-09-10
Edition number
1
Height (inches)
0.28
Width (inches)
19.69
Depth (inches)
19.69
Links
Links
Product url
https://www.condor-group.eu/en/carpets/products/carpet-tiles/graphic-emotion
Related
Related
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Lbs)
2.5
Classification
Classification
BIMobject Category
Flooring - Tiles
IFC classification
Floor
Uniclass 2015 Code
EF_30_20
Uniclass 2015 Description
Floors
CSI MasterFormat 2014 Code
09 60 00
CSI MasterFormat 2014 Title
Flooring
OmniClass Number
23-15 17 00
OmniClass Title
Floor Coverings
Region availability
North America
Canada
Similar products
Dinoflex
Sport Mat Rubber Flooring
Download
Crossville
Access Point
Download
Dinoflex
Next Step™ High Impact Rubber Flooring
Download
alfa para la vida real
Terrazo P5 400x400x29 mm
Download
alfa para la vida real
Porcelanato spiderweb blanco 60x120 cm
4.3
(
6
)
Download
Dinoflex
Stride Fitness Tiles - Recycled Rubber Flooring
Download