Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
edgewoodgroup/products/d8e5c974-d474-4565-88ca-ba68650eac87
Home
Categories
Flooring
Tiles
Graphic-Marble Carpet Tile
Unavailable in United States
Edgewood Group
Follow
Graphic-Marble Carpet Tile
A sophisticated carpet tile collection inspired by the natural movement and texture of marble, combining elegant aesthetics with the resilience required for commercial applications such as offices, hospitality, and public spaces.
Download
Specification
Specification
Specification
Value
Standard
Tuft Gauge
1/10 loop pile
ISO 2424
Pile Composition
100% Polyamide 6 SDN (PA6)
ISO 2424
Primary Backing
Non Woven
ISO 2424
Secondary Backing
Bitumen
ISO 2424
Width
50 × 50 cm ± 0.2%
EN 984
Pile Density
0.126 gr/cm³
ISO 8543
Pile Weight
770 gr/m²
ISO 8543
Total Weight
Bitumen: 4525 gr/m²
ISO 8543
Pile Height
3 mm ± 2 mm
ISO 1766
Total Height
Bitumen: 6 mm
ISO 1765
Number of Knots
240,379 /m²
ISO 1763
Fire Classification
Bfl-S1
EN 13501-1
Transversal Resistance
Ω
ISO 10965
Use Area
Heavy project use (33)
EN 1307
GUT Certification
E9A5EFE3
www.pro-dis.info
Sound Absorption
125 Hz: 0.00250 Hz: 0.05500 Hz: 0.051000 Hz: 0.202000 Hz: 0.304000 Hz: 0.35
ISO 11654
Evaluated Sound Absorption Grade
0.15 αW
ISO 11654
Sound Insulation
25 dB
ISO 10140
Thermal Resistance
0.0639 (0.639 TOG) m²K/W
ISO 8302
Light Fastness
≥ 5
105-B02
Wearability
≥ 4
105-X12
Water Fastness
≥ 4
105-E01
Electrostatic Charging
< 2 kV
ISO 6356
Luxury Class
LC3
EN 1307
Technical specification
Technical specification
Unique ref.
graphic-marble
Product family
Carpet Tiles
Product group
Graphic Marble
Type
Object (single object)
Date of publishing
2026-09-10
Edition number
1
Height (inches)
0.24
Width (inches)
19.69
Depth (inches)
19.69
Links
Links
Product url
https://www.condor-group.eu/en/carpets/products/carpet-tiles/graphic-marble
Related
Related
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Lbs)
2.5
Classification
Classification
BIMobject Category
Flooring - Tiles
IFC classification
Floor
Uniclass 2015 Code
EF_30_20
Uniclass 2015 Description
Floors
CSI MasterFormat 2014 Code
09 60 00
CSI MasterFormat 2014 Title
Flooring
OmniClass Number
23-15 17 00
OmniClass Title
Floor Coverings
Region availability
North America
Canada
Similar products
Dinoflex
Sport Mat Rubber Flooring
Download
Crossville
Access Point
Download
Dinoflex
Next Step™ High Impact Rubber Flooring
Download
alfa para la vida real
Terrazo P5 400x400x29 mm
Download
alfa para la vida real
Porcelanato spiderweb blanco 60x120 cm
4.3
(
6
)
Download
Dinoflex
Stride Fitness Tiles - Recycled Rubber Flooring
Download