Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
edgewoodgroup/products/7e37c048-d49d-439c-9951-00382863cc77
Home
Categories
Flooring
Tiles
Graphic-Unique Carpet Tile
Unavailable in United States
Edgewood Group
Follow
Graphic-Unique Carpet Tile
A versatile carpet tile collection featuring distinctive graphic textures that add visual interest and flexibility to interior designs. Its durable loop-pile construction makes it ideal for creating stylish, high-performance commercial environments.
Download
Specification
Specification
Specification
Value
Standard
Tuft Gauge
1/10 loop pile
ISO 2424
Pile Composition
100% PA SDN
ISO 2424
Primary Backing
Non Woven
ISO 2424
Secondary Backing
Bitumen
ISO 2424
Width
50 × 50 cm ± 0.2%
EN 986
Pile Density
0.131 gr/cm³
ISO 8543
Pile Weight
720 gr/m² ± 15%
ISO 8543
Total Weight
4525 gr/m² −7.5% / +10%
ISO 8543
Pile Height
3 mm
ISO 1765
Total Height
6 mm
ISO 1765
Number of Knots
240,881/m²
ISO 1763
Fire Classification
Bfl-S1
EN 13501-1
Use Area
Heavy project use (33)
EN 1307
Sound Absorption
125 Hz: 0.00250 Hz: 0.00500 Hz: 0.051000 Hz: 0.152000 Hz: 0.254000 Hz: 0.20
ISO 11654
Evaluated Sound Absorption Grade
0.15 αW
ISO 11654
Sound Insulation
Approx. 28 dB
ISO 10140
Thermal Resistance
Approx. 0.07 m²K/W
ISO 8302
Light Fastness
≥ 5
105-B02
Wearability
≥ 4
105-X12
Water Fastness
≥ 4
105-E01
Electrostatic Charging
< 2 kV
ISO 6356
Luxury Class
LC3
EN 1307
Technical specification
Technical specification
Unique ref.
graphic-unique
Product family
Carpet Tiles
Product group
Graphic Unique
Type
Object (single object)
Date of publishing
2026-09-10
Edition number
1
Height (inches)
0.24
Width (inches)
19.69
Depth (inches)
19.69
Links
Links
Product url
https://www.condor-group.eu/en/carpets/products/carpet-tiles/graphic-unique
Related
Related
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Lbs)
2.5
Classification
Classification
BIMobject Category
Flooring - Tiles
IFC classification
Floor
Uniclass 2015 Code
EF_30_20
Uniclass 2015 Description
Floors
CSI MasterFormat 2014 Code
09 60 00
CSI MasterFormat 2014 Title
Flooring
OmniClass Number
23-15 17 00
OmniClass Title
Floor Coverings
Region availability
North America
Canada
Similar products
Dinoflex
Sport Mat Rubber Flooring
Download
Crossville
Access Point
Download
Dinoflex
Next Step™ High Impact Rubber Flooring
Download
alfa para la vida real
Terrazo P5 400x400x29 mm
Download
alfa para la vida real
Porcelanato spiderweb blanco 60x120 cm
4.3
(
6
)
Download
Dinoflex
Stride Fitness Tiles - Recycled Rubber Flooring
Download