Publish your products
Nyx Wall 190
Nyx Wall 190
Nyx Wall 190

    Nyx Wall 190

    In Nyx, modern construction techniques and simplicity in design combine to form long-lasting products easy to install and to maintain. The Nyx series consist of wall luminaires, lantern tops, and bollards which can also be used as a sign post. Made of cast silumin in one piece, the fittings are light and simple. They are available in black and two grey colours, both suitable for raw bricks as well as wooden and concrete surfaces. Available in Black, Graphite Grey and Silver Grey. Available with LED or E27 base. Design: Vilhelm Lauritzen AS
    Technical specification
    • Unique ref.5703646602243
    • Product familyOutdoor
    • Product groupWall- & Ceiling
    • TypeObject (single object)
    • Date of publishing2012-06-14
    • Edition number2
    • Height (mm)150
    • Width (mm)190
    • Depth (mm)266
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)2.6
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit