Publish your products
Quarto Exterior 380

Quarto Exterior 380

Simple shapes. Organic materials. Copper, brass, galvanised steel which will age gracefully.

Quarto is designed by Torsten Thorup and Claus Bonderup back in the 80'es, but is still going strong due to its classic circular shape. However, the Quarto from Focus Lighting differs from the many similar products because it ends up in a cylindrical shape. This completes and adds harmony to the shape. Throughout the years Quarto has proven its ability to both adding quality to and adjusting to its environement.

Available in Black, Copper, matt, brushed, Galvanised, Graphite grey, Matt white or polished Brass. Available with LED or E27 base. Design: Torsten Thorup & Claus Bonderup.

Technical specification
  • Unique ref.5703646610446
  • Product familyOutdoor
  • Product groupWall- & Ceiling
  • TypeObject (single object)
  • Date of publishing2012-06-14
  • Edition number2
  • Height (mm)195
  • Width (mm)380
  • Depth (mm)204
Related
  • Material mainMetal
  • Material secondaryPolycarbonate
  • Designed inDenmark
  • Manufactured inDenmark
  • Weight Net (Kg)3.2
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016

Region availability

Europe
Denmark
Germany
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit