Publish your products
Square Exterior 270x270
Square Exterior 270x270
Square Exterior 270x270

    Square Exterior 270x270

    Created for outdoor spaces, the chaste design and simple materials are as inspirational inside as out. For halls and hallways. Alone or together in rows or perfect squares. Simplicity liberates imagination.

    Available in Black, Copper matt brushed, Galvanised, Graphite grey, Matt white, and Corten Brown. Available with LED.

    Design: Schmidt Hammer Lassen design

    Technical specification
    • Unique ref.5703646620513
    • Product familyOutdoor
    • Product groupWall- & Ceiling
    • TypeObject (single object)
    • Date of publishing2012-06-14
    • Edition number2
    • Height (mm)270
    • Width (mm)270
    • Depth (mm)105
    Related
    • Material mainMetal
    • Material secondaryPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)2.5
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit