Publish your products
Nyx Wall 330
Nyx Wall 330
Nyx Wall 330

    Nyx Wall 330

    The large wall luminaire is with its 330 mm diameter very suitable for large buildings where it meets demands for high light output in the direction required. As is the case with the lantern, the wall luminaire can be equipped with clear or opal-white diffuser and a reflector for a directed or diffused light output. Furthermore the simple design makes the Nyx luminaires easy to install and to maintain.

    Available in Black, Graphite Grey, Corten Brown and Silver Grey. Available with LED Comfort. Design: Vilhelm Lauritzen AS

    Technical specification
    • Unique ref.5703646622340
    • Product familyOutdoor
    • Product groupWall- & Ceiling
    • TypeObject (single object)
    • Date of publishing2012-06-14
    • Edition number2
    • Height (mm)196
    • Width (mm)330
    • Depth (mm)415
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)6.5
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit