Publish your products
Pharos
Pharos
Pharos
Pharos

    Pharos

    There was a lighthouse on the island of Pharos off Alexandria. One of the seven wonders of the world. Its light might be seen from far away and guided ships to safety. Light is life and liveliness. Worth heading for through darkness. Available in Copper or Galvanised. Rooted base Ø108 for 60 cm embedment, to be ordered separately. Design: Torsten Thorup & Claes Bonderup.

    Technical specification
    • Unique ref.5703646700994
    • Product familyOutdoor
    • Product groupBollards
    • TypeObject (single object)
    • Date of publishing2012-06-14
    • Edition number2
    • Height (mm)850
    • Width (mm)280
    • Depth (mm)280
    Related
    • Material mainMetal
    • Material secondaryPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)12
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit