Publish your products
Nyx Bollard 1200
Nyx Bollard 1200
Nyx Bollard 1200

    Nyx Bollard 1200

    Stand in two heights without fitting for the Nyx 190. Fitting to be ordered separately. See Nyx 190 wall. For single-sided illumination only. Available in Black, Graphite Grey, Silver Grey, or Corten Brown. Supplied with rooted base for embedment or with flanged base for mounting on solid ground. Design: Vilhelm Lauritzen AS
    Technical specification
    • Unique ref.5703646702448
    • Product familyOutdoor
    • Product groupBollards
    • TypeObject (single object)
    • Date of publishing2012-06-14
    • Edition number2
    • Height (mm)1200
    • Width (mm)120
    • Depth (mm)190
    Related
    • Material mainMetal
    • Material secondaryMetal
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit