Publish your products
Sticks 900
Sticks 900
Sticks 900
Sticks 900
Sticks 900

    Sticks 900

    Simplicity by design is the principle behind Sticks 900 created by schmidt hammer lassen. The lines of the black or grey-enamelled aluminium housing are continued in single or double light slots in opalised plastic. At daylight, Sticks is simply part of the environment; at night, light predominates and the surroundings step into character. Sticks is available with base for embedment or flanged base for mounting on solid ground. Available in Black, Graphite Grey, and Corten Brown.
    Technical specification
    • Unique ref.5703646724433
    • Product familyOutdoor
    • Product groupBollards
    • TypeObject (single object)
    • Date of publishing2012-06-14
    • Edition number2
    • Height (mm)900
    • Width (mm)120
    • Depth (mm)270
    Related
    • Material mainAluminum
    • Material secondaryAcrylate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)15.5
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit