Publish your products
Nyx 330 pole top
Nyx 330 pole top
Nyx 330 pole top
Nyx 330 pole top
Nyx 330 pole top
Nyx 330 pole top

    Nyx 330 pole top

    Nyx 330 is available for wall mounting as well as a lantern for 3 to 6 meter poles. Possibility of one, two, or three lanterns on one pole. Like the other fittings in the Nyx series, the lantern is available in black, corten brown, and two grey colour variants, both suitable for galvanised standard poles. Made of cast silumin in one piece and clear/frosted polycarbonate, the Nyx fittings are light and simple. Design: Vilhelm Lauritzen Architects.
    Technical specification
    • Unique ref.5703646822443
    • Product familyOutdoor
    • Product groupColumns
    • TypeObject (single object)
    • Date of publishing2012-06-14
    • Edition number2
    • Height (mm)191
    • Width (mm)330
    • Depth (mm)416
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)6.5
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit