Publish your products
Nyx 450 pole top or arm
Nyx 450 pole top or arm
Nyx 450 pole top or arm
Nyx 450 pole top or arm
Nyx 450 pole top or arm

    Nyx 450 pole top or arm

    Nyx 450 lantern is suitable for columns up to 9 metres. Mountable direct on vertical column or on horizontal arm. Available in silver and graphite grey as well as black. Made of cast silumin in one piece, the Nyx fittings are light and simple. Horizontal screen in 3 mm hardened glass. The lantern fulfills European street lighting standards. Mounting and service require no tools. Design: Vilhelm Lauritzen Architects.
    Technical specification
    • Unique ref.5703646922143
    • Product familyOutdoor
    • Product groupColumns
    • TypeObject (single object)
    • Date of publishing2016-11-15
    • Edition number2
    • Height (mm)178
    • Width (mm)450
    • Depth (mm)630
    Related
    • Material mainSilumin
    • Material secondaryGlass
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)11
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit