Publish your products
Sky Bollard
Sky Bollard
Sky Bollard
Sky Bollard

    Sky Bollard

    Sky Bollard is a new rotation symmetrical bollard in the Sky family, designed by AART Designers. The light source is not visible, and the indirect, non-glaring light is spread by means of a top reflector. The screen is cast in long-life polycarbonate with outer and inner layer of acrylate, which makes it extremely UV resistant. The top is made of aluminium, and the bollard of hot-dipped galvanised steel. Standard colours are graphite or silver grey. The bollard can be supplied witout coating.

    Technical specification
    • Unique ref.7830-9930
    • Product familyOutdoor
    • Product groupBollards
    • TypeObject (single object)
    • Date of publishing2015-10-28
    • Edition number1
    • Height (mm)1020
    • Width (mm)186
    • Depth (mm)186
    Related
    • Material mainGalvanized steel
    • Material secondaryPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)10
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit