Publish your products
Sky Park
Sky Park
Sky Park
Sky Park
Sky Park
Sky Park
Sky Park

    Sky Park

    In cooperation with AART Designers we have developed SKY, a park luminaire in a contemporary design. The light source, LED, is placed at the bottom of the luminaire, and the indirect light, reflected by the arched roof, is soft and pleasant.

    The form of the luminaire, reaching for the sky, with the arched roof top has lead to the name SKY. Light is reflected and comes from above - from the sky.

    Technical specification
    • Unique ref.8830-4827
    • Product familyOutdoor
    • Product groupSkyPark
    • TypeObject (single object)
    • Date of publishing2015-04-22
    • Edition number1
    • Height (mm)618
    • Width (mm)480
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)8
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit