Publish your products
Dua Bollard
Dua Bollard

    Dua Bollard

    Dua Bollard by Juul Frost Architects is characterised by its primary light at the top, and the secondary light at the bottom.

    Specification
    • Material Aluminium
      Finish Graphite grey: YW355F, Akzo Nobel
      Silver grey: Y2370I, Akzo Nobel
      Corten brown: YX355F, Akzo Nobel
      Black: Noir 900 Sablé, SN351F, Akzo Nobel
      Shade Tube with inside spinned grooves, UV-resistant polycarbonate
      Mounting For embedment or on flanged base
      Connection max three cables 5x16 mm2
      Classification IP66, class II; use code for class I
      Impact resistance IK10
      Weight Flanged model: 8 kg
      With spike for embedment: 12 kg
    Technical specification
    • Unique ref.dua-bollard
    • Product familyOutdoor
    • Product groupBollards
    • TypeObject (single object)
    • Date of publishing2022-10-20
    • Edition number1
    • Height (mm)1000
    • Width (mm)120
    • Depth (mm)120
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)10
    Classification
    • BIMobject CategoryLighting - Outdoor

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit