Publish your products
Dua Bollard Low
Dua Bollard Low
Dua Bollard Low
Dua Bollard Low

    Dua Bollard Low

    Dua Bollard Low leads the way and will combine buildings and facilities that are spread over a large area, for instance at schools, factories, hospitals etc.

    Specification
    • MaterialAluminium
      Graphite grey: YW355F, Akzo Nobel
      Corten brown: YX355F, Akzo Nobel
      Silver grey: Y2370I, Akzo Nobel
      Black Noir 900: SN351F, Akzo Nobel
      ShadeTube with inside spinned grooves, UV-resistant polycarbonate
      MountingRooted or flanged base
      Connectionmax two cables 5x6 mm2
      ClassificationIP66, class II, use code for class I
      WeightFlanged base: 6 kg
    Technical specification
    • Unique ref.dua-bollard-low
    • Product familyOutdoor
    • Product groupBollards
    • TypeObject (single object)
    • Date of publishing2022-10-20
    • Edition number1
    • Height (mm)570
    • Width (mm)120
    • Depth (mm)120
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    • Weight Net (Kg)6
    Classification
    • BIMobject CategoryLighting - Outdoor

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit