Publish your products
Dua High
Dua High
Dua High

    Dua High

    Dua High by Juul Frost Architects is minimalist in its slim, cylindrical form. Available with single or double-sided light slit.

    Specification
    • Material Aluminium
      Powder coating Graphite grey: YW355F, Akzo Nobel
      Silver grey: Y2370I, Akzo Nobel
      Corten brown: YX355F, Akzo Nobel
      Black: Noir 900 Sablé, SN351F, Akzo Nobel
      Shade Tube with inside spinned grooves, UV-resistant polycarbonate
      Mounting For embedment or on flanged base
      Connection max 3 cables 5x16 mm2
      Classification IP66, class II; class I optional
      Impact resistance IK10
      Weight Flanged model: 15 kg
      With spike for embedment: 17 kg
    Technical specification
    • Unique ref.dua-high
    • Product familyOutdoor
    • Product groupColumns
    • TypeObject (single object)
    • Date of publishing2022-10-20
    • Edition number1
    • Height (mm)3000
    • Width (mm)120
    • Depth (mm)120
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)15
    Classification
    • BIMobject CategoryLighting - Outdoor

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit