Publish your products
Pelee Pendant
Pelee Pendant
Pelee Pendant
Pelee Pendant
Pelee Pendant

    Pelee Pendant

    The Pelée Pendant is available with up and downwards light or downwards only.

    The inner conical circles of the Pelée luminaires contribute to a comfortable, non-glaring spread of light. The shade in opal-white acrylate offers excellent diffusion and an elegant finish. Also available with prismatic shade.

    Specification
    • Material Cast aluminium

      Coating White or grey metallic

      Shade Opal-white or prismatic

      Lead 3 m white or black PKLJ

      Classification IP20, class I

      Weight 4 kg

    Technical specification
    • Unique ref.Pelee-pendel
    • Product familyIndoor
    • Product groupPendant
    • TypeObject (single object)
    • Date of publishing2018-06-19
    • Edition number1
    • Height (mm)94
    • Width (mm)385
    Related
    • Material mainAluminum
    • Material secondaryAcrylate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLamp
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit