Publish your products
Way side entry
Way side entry
Way side entry
Way side entry
Way side entry

    Way side entry

    WAY is a flexible street luminaire to be mounted on arm or wire. Like the other AART designs, WAY is modern lines in a classic form - a Nordic design that will suit streets and urban space in any city in the world. The unique shade offers optical guidance and reduces discomfort glare to a minimum.
    Specification
    • Material Cast aluminium Coating Graphite grey: SW302G (close to RAL 9007) Silver grey: MW300D Corten brown: Mars 2525 YX355F Shade Clear, impact resistant PMMA with frosted edge Mounting On arm, Ø 48 mm Connection In the post Delivered with 10.5 m lead, 2 x 1 mm2 Classification IP66, class II; use code for class I Impact resistance IK10 Weight ca 10 kg Wind sweeping area
    Technical specification
    • Unique ref.way-side-entry
    • Product familyOutdoor
    • Product groupColumns
    • TypeObject (single object)
    • Date of publishing2018-06-19
    • Edition number1
    • Height (mm)278
    • Width (mm)480
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)10
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLamp
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit