Publish your products
Axis Glass In Line

Axis Glass In Line

4.8 out of 5 stars4.8(5 reviews)
AXIS GLASS IN-LINE FULL HEIGHT GLASS PARTITION:- Axis Glass In-line Glass Partition is available in 10mm and 12mm toughened glass in heights of 1995mm upto 3100mm. Stock size panel widths are available in 900mm, 450mm and 250mm
Specification
  • Technical Specifications Toughened Glass: • Clear in 10mm & 12mm (BS6206/BS EN 12600) • Size 1995mm – 2970mm x 250mm – 900mm • Sound rating 33dB • Heat Soaking to BS EN 14179 • Full CNC cutting, drilling and polishing Glazing U Channel • Anodised aluminium (Standard EN 515/573/755) • Size 25mm – 75mm x 25mm • Thickness 3mm • Internal channel 19mm Floor Spring (EN 1154:1996 + A1:2002) • High performance floor mounted hydraulic floor spring • Suitable for internal doors up to 1100mm wide/ 105kg • 180 degree opening • Closing and latching speed adjustment Typical application markets: commercial, education, healthcare and multi-use buildings. For more information, please contact us on http://www.axisglass.co.uk/contact-us
Technical specification
  • Unique ref.InLine
  • Product familyGlass Panel Partitions
  • Product groupIn Line
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryWalls - Curtain wall
  • IFC classificationWall

Region availability

Europe
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit