Publish your products
Alu red copper crater  MTAL49 L
Alu red copper crater  MTAL49 L
Alu red copper crater  MTAL49 L
    HUBLER

    Alu red copper crater MTAL49 L

    Discover in our collection Metal, the aluminum copper red crater.
    Specification
    • Aluminum, Underlay : Legnostrat - Kraft, Dimensions : 305x122cm, Depth : 13/10mm
    Technical specification
    • Unique ref.panneau-deco-alu-cratere-cuivre-roux-de6429l
    • Product familyMétal
    • Product groupMétal et Magnétique
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1220
    • Depth (mm)5.5
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit