Publish your products
Chestnut pod Faren N563L varnished
Chestnut pod Faren N563L varnished
Chestnut pod Faren N563L varnished
    HUBLER

    Chestnut pod Faren N563L varnished

    Discover chestnut dosse in our Bois Finis collection.
    Specification
    • Type of wood : Natural wood, Wood species : chestnut wood, Underlay : Bilegno - Wood, Dimensions : 305x125cm, Depth : 11/10mm
    Technical specification
    • Unique ref.panneau-deco-chataignier-dosse-n563l
    • Product familyBois Finis
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1250
    • Depth (mm)1.1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit