Publish your products
Oak grain and faux quarter Standard quality Draven N309L
Oak grain and faux quarter Standard quality Draven N309L
Oak grain and faux quarter Standard quality Draven N309L
    HUBLER

    Oak grain and faux quarter Standard quality Draven N309L

    In our Bois Bruts collection, you'll find standard quality oak grain and false quarter on a kraft underlay (Legnostrat) sanded without defibration. This type of wood is also available with a non-woven canvas underlay (Legnoflex) and a wood underlay (Bilegno), also with a brushed effect on a kraft underlay.
    Specification
    • Type of wood : Natural wood, Wood species : oak, Underlay : Legnostrat - Kraft, Dimensions : 305x125cm, Depth : 10/10mm
    Technical specification
    • Unique ref.panneau-deco-chene-fil-et-faux-quartier-qualite-standard-n309l
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1250
    • Depth (mm)1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit