Publish your products
Ash wire Velys N124L
Ash wire Velys N124L
Ash wire Velys N124L
    HUBLER

    Ash wire Velys N124L

    In our Bois Bruts collection, discover wire ash with a wood underlay (Bilegno). This type of wood is also available with a non-woven fabric underlay (Legnoflex).
    Specification
    • Type of wood : Natural wood, Wood species : ash wood, Underlay : Bilegno - Wood, Dimensions : 305x125cm, Depth : 11/10mm
    Technical specification
    • Unique ref.panneau-deco-frene-de-fil-n124l
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1250
    • Depth (mm)1.1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France