Publish your products
White beech Elwin N216L
White beech Elwin N216L
White beech Elwin N216L
    HUBLER

    White beech Elwin N216L

    Discover white beech on a non-woven underlay (Legnoflex) in our Raw Woods collection. This wood species is also available with a wood underlay (Bilegno).
    Specification
    • Type of wood : Natural wood, Wood species : Beech Wood, Underlay : Legnoflex - Fleece, Dimensions : 305x125cm, Depth : 5,5/10mm
    Technical specification
    • Unique ref.panneau-deco-hetre-blanc-dosse-n216l
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1250
    • Depth (mm)5.5
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France